Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services  |  Press  |  Jobs & Careers  |  References  |  Mediapool  |  About Us
Products and Systems
ETCS / Trainguard
Electronic Interlockings
Train Control Systems
Zub 200
Zub 262
ZSI 127
Indusi I60R
Imu 100
Tracon point blocking circuit
GPE 90 R
Digiloc
LZB 80
LZB 700 M
Trainguard MT
Optical guidance system
Operation Control Systems
Level Crossing Protection
Track Vacancy Detection
Components
Cargo
Rail Communication
Tools
Training
Test Centers
Service
Zub 262 Train Control System

The Zub 262 Train Control System is a modular system which is used in a range of variants in accordance with the customer's specific requirements. It can be adapted to existing signalling systems.

Zub 262 is a member of the Zub 200 system family. The transmission channel is realised with a 850 kHz channel and EUROBALISE. Zub 262c is the compact version of the Zub 262.

Basic functions of Zub 262:

Continuous and reliable supervision of the speed and braking process
Displaying desired and actual speed in the driver's cab
Audible alarm when the desired speed is exceeded and automatic triggering of the service brake
Train stop at signals at danger
The Zub 262 Train Control System is used in main-line services.

 

Zub 262 benefits

High level of availability through compact structure
Incorporation into existing operating rules
Many years of operating experience under all climatic and operating conditions
Long life and low maintenance requirements because there are no wearing parts
Option of extension and modular expansion with additional interfaces
Modern diagnostics system for rapid fault location and recovery
Compatibility with existing Zub-equipped lines
Two transmission channels in one on-board unit
Contact
Rail Automation
Download
Brochure
(1396 KB)