Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services  |  Press  |  Jobs & Careers  |  References  |  Mediapool  |  About Us
Products and Systems
ETCS / Trainguard
Electronic Interlockings
Train Control Systems
Zub 200
Zub 262
ZSI 127
Indusi I60R
Imu 100
Microcomputer-controlled Point Blocking Circuit
GPE 90 R
Digiloc
LZB 80
LZB 700 M
Trainguard MT
Optical guidance system
Operation Control Systems
Level Crossing Protection
Track Vacancy Detection
Components
Cargo
Rail Communication
Tools
Training
Test Centers
Service
ZSI 127 Train Control System

The ZSI 127 train control system monitors the movement of the train using dynamic braking curve computation. The basic functionality has been enhanced with special functions for operation on secondary lines.

Data is transmitted on an intermittent basis via Eurobalises, and also semi-continuously via Euroloop if necessary. The movement of the train is monitored continuously and without interruption on the basis of braking curve computations. Intervention happens in stages, starting with an audible warning, followed by service braking and, if necessary, emergency braking. Functions that are supplementary to ETCS are programmed in the systemspecific telegram packet 44. This provides interoperability on ETCS Level 1 tracks.

The use of ETCS components and processes means that any investment in this system is protected into the future.

Vehicle Equipment
The vehicle equipment, consisting of the Simis Train Control Computer, the operating and display unit and the ETCS vehicle antenna, all have a compact design and are manufactured to be extremely robust. This allows them to be installed in the vehicle without difficulty, even where space is limited.

Track Equipment
The track equipment, consisting of Leu S21 M, Eurobalise S21 and Euroloop S21, is identical to ETCS Level 1 equipment. Only the installation guidelines (rack-rail applications) partly differ from the ETCS rules. If the installation complies with ETCS guidelines, mixed operation with ETCS Level 1 and ZSI 127 is possible on the relevant tracks.

ZSI 127 benefits
ZSI 127 can be easily integrated without the need to modify the existing equipment.
It monitors the movement of the train in the background, improving the safety of railway operations.
Compact operating and display unit in the driver‘s cab (HMI 127).
The Eurobalise S21 can even be installed on rack-railways.
A movement authority is transmitted by the track equipment, and is monitored continuously and without interruption on the basis of braking curve computation.
After the train is activated (e.g. in shuttle service), the Euroloop prevents it from departing if the signal shows stop.
An internal event memory records operations and telegram traffic.
Customer-specific functions (e.g. mode switching, current system switching, passenger information).
Contact
Rail Automation
Download
Brochure
(433 KB)