In addition to a high availability, flexibility and economic efficiency are also of great importance for signalling systems. The WSD E Electronic Double Wheel Detector from Siemens Transportation Systems is a state-of-the-art product and suitable for use in private railways, light rail transport, industrial and branch services.
The WSD E Double Wheel Detector has been integrated into Simatic rail automation systems as component of the AzS7 track vacancy detection system. On account of its standardised interface however, the double wheel detector can be connected to systems of other vendors without any modification to the existing evaluation units.
|