Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services  |  Press  |  Jobs & Careers  |  References  |  Mediapool  |  About Us
Products and Systems
ETCS / Trainguard
Electronic Interlockings
Train Control Systems
Operation Control Systems
Level Crossing Protection
Track Vacancy Detection
Az S 350 U
Az S M
FTG S
WSD E
ZP 43
WSR and WSS
Osmes
Components
Cargo
Rail Communication
Tools
Training
Test Centers
Service
Osmes Optical Speed Measurement Sensor
The speckle correlation speed sensor (or odometer), is a contactless speed and movement measurement system satisfying the new constraints following gradual generalization of integral adhesion type rolling stock (i.e. rolling stock with no free axle). It is meant to replace the systems based on a wheel rotation when no free axle is available.
 
It is secured under the bogie, perpendicular to the rail which makes it not sensitive to the track specificities and to the environment (air lines or lines in tunnels, ballast or concrete tracks, climatic conditions).
 
Its principle, based on the correlation of interference networks, ensures a high accuracy (better than that of a phonic wheel fixed on a free axle) while maintaining the safety of each measurement.

 

Osmes benefits

Stand alone device independent from the rolling stock and consequently compatible with all types of train control systems.
No calibration is needed.
High accuracy.
SIL 4 safety level even when the configuration is not redundant. (mono sensor)
Detection of trains at a standstill and of trains traveling direction.
Contact
Rail Automation
Download
Brochure
(853 KB)