Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services  |  Press  |  Jobs & Careers  |  References  |  Mediapool  |  About Us
Products and Systems
ETCS / Trainguard
Electronic Interlockings
Train Control Systems
Operation Control Systems
Level Crossing Protection
Track Vacancy Detection
Components
Cargo
Rail Communication
Railcom Manager
Tools
Training
Test Centers
Service
Railcom Manager
Communication Management System

The Railcom Manager communication management system is the first of its kind to provide access to all information, communication and monitoring systems via a single, integrated user interface. It represents the culmination of Siemens' many years of global experience developing integrated solutions for rail-related communication systems. This expertise extends to public address (PA), customer information screens (CIS), closed-circuit TV (CCTV) surveillance equipment, help-point intercom (HPI) emergency call stations, supervisory control and data acquisition (SCADA), and many related facilities.

The baseline version of the Siemens Railcom Manager features these valuable attributes:

Scalable for small to large communication systems
Modular design that is easily adaptable to (a wide variety of) many requirements
Easy to configure, (and) modify or expand
Adaptable architecture/topology
Compatible with all known interface standards
Flexible retrofitting capability
High degree of safety and reliability
Good overall cost balance
Low life-cycle costs
User-friendly operation

Depending on requirements, Railcom Manager can integrate with systems such as Automated Train Su-pervision (ATS) and other passenger information systems that provide timetables and automatically generate real-time information on train location. And it is being continuously enhanced with additional capabilities that enable operators to react rapidly to unexpected events, including unauthorized persons on the tracks. In events such as these, Railcom Manager automatically instructs operators on the effective response procedures.

Railcom Manager can interface with most known systems in current use in standard rail operation.

Further Information:
Railinfo Manager
Railsecurity Manager
Railcontrol Manager
Contact
Rail Automation
Download
Brochure
(848 KB)