Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services  |  Press  |  Jobs & Careers  |  References  |  Mediapool  |  About Us
Products and Systems
ETCS / Trainguard
Electronic Interlockings
Train Control Systems
Operation Control Systems
Level Crossing Protection
Simis LC
BUE S7
Sim 6/13
Track Vacancy Detection
Components
Cargo
Rail Communication
Tools
Training
Test Centers
Service
Sim 6/13 - Barrier Drive

The simple, compact, modular design of the electromechanical barrier drive, equipped with a DC motor, is housed in an aluminium housing and mounted on a hot-galvanised steel stand.

The entire functional component consists of circuitry, drive unit, boom bearing assembly and barrier boom. It can be easily adapted to different functional requirements of level crossing systems.

The Sim 6/13 Barrier Drive is suitable for use in all main line and mass transit networks, as well as light rail and industrial services. Its flexible design covers all known country-specific requirements for control and energy supply.

 

Sim 6/13 benefits

Bearings on one or both sides for all types of booms (round, square)
Gentle start-up and running of the barriers into the end positions
Upper end position up to 90°
Can be customised, i.e. covers all known national requirements
Can be used in winds up to force 10
Adjustable times for opening and closing
Boom length of max. 10 m
Manual operation possible; control current is then switched off
Limit switches detect the end positions and switch the motor off on the interlocking side
Suitable for all standardised control systems and energy supply systems
Torsion-resistant columns prevent damage resulting from a broken boom
Small external dimensions
Protected electrical connection
Not susceptible to snow drifts and high water, as drive housing is elevated

Sim 6/13 - Technical data
Supply voltage DC 36 V
Temperature range -40 °C bis +60 °C
Boom length max. 10 m
Upper/lower end position 0° / 85° (max. 90°)
Contact
Rail Automation
Download
Brochure
(1113 KB)