Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services  |  Press  |  Jobs & Careers  |  References  |  Mediapool  |  About Us
Products and Systems
ETCS / Trainguard
Electronic Interlockings
Simis W
Simis C
Simis IS
Sicas
Sicas S7/Simis S
EI S Public net
Val
Digisafe XME
EOW S7
Simis DTS
Train Control Systems
Operation Control Systems
Level Crossing Protection
Track Vacancy Detection
Components
Cargo
Rail Communication
Tools
Training
Test Centers
Service
Val - Fully Automated Metro System

Developed by Siemens Transportation Systems (STS), Paris, the Val (Véhicule Automatique Léger) is the first fully automated light metro, without driver or attendant on bord the vehicle. From the control center, only a few operators supervise the whole entire system.

Since its introduction in 1983, the Val system is continuously being upgraded and perfected, thus regularly providing a higher level of comfort and safety. Today, the new generation of Val (Val 208 and Val 258) provides the appropriate solution for cities and airports to meet their transportation needs.

 

Val benefits

Capacity up to 30,000 passengers per hour and per direction
Service speed of more than 35 km/h
Speeds of up to 80 km/h
Increased train frequency
Waiting time less than one minute
Higher level of comfort and safety
Increased punctuality
Reduced energy consumption
Minimisation of life cycle costs
Contact
Rail Automation
Download
Brochure
(1254 KB)