|
The Simis DTS digital transmission system is used for the rapid and fail-safe transmission of information. It includes a fail-safe µECC (micro-Element Control Computer) computer system as the hardware core and is a follow-up product to the single- and carrier-frequency transmission technology, or pulse-code transmission technology.
Simis DTS is based on the Simis ECC base system. This base system provides a runtime environment for a wide variety of operating rules and allows a large number of outdoor element types to be controlled.
|