Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services  |  Press  |  Jobs & Careers  |  References  |  Mediapool  |  About Us
Products and Systems
ETCS / Trainguard
Electronic Interlockings
Simis W
Simis C
Simis IS
Sicas
Sicas S7/Simis S
EI S Public net
Val
Digisafe XME
EOW S7
Simis DTS
Train Control Systems
Operation Control Systems
Level Crossing Protection
Track Vacancy Detection
Components
Cargo
Rail Communication
Tools
Training
Test Centers
Service
EI S Public net - Electronic interlocking for regional networks
EI S Public net stands for regional NETwork in branch-line technology and uses public communication paths.
The El S Public net is tailored precisely to the traffic needs of branch lines. It devides up regional networks into external nodes. 3 to max. 15 remote station modules can be controlled. EI S Public net uses only proven components of the El S electronic interlocking. It is designed for use with
line networks with low to moderate traffic,
speeds up to 160 km/h,
German Railways operating procedures as per DS 408.

 

El S Public net benefits

Ready for use, because technology is approved by
German Railways (DB AG)
Lineside cabling not required (reduced investment)
Close territorial assignment control centre/station not required
Increased availability through star structure
Constant optimal utilisation of overhead computer possible
Computer and system configuration matched to operating requirements
Flexible use of investment costs due to gradual extension of the network
Central control and dispatching of the overall regional network
Short project realisation times
Route setting for the entire controlled area possible (less operator actions)
Utilisation of the same interlocking technology in the entire network and thus
    - reduced stocking of spare-parts
    - reduced training expenses
Contact
Rail Automation