Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services  |  Press  |  Jobs & Careers  |  References  |  Mediapool  |  About Us
Products and Systems
ETCS / Trainguard
Electronic Interlockings
Train Control Systems
Operation Control Systems
Level Crossing Protection
Track Vacancy Detection
Components
S 700 K
S 700 V, CKA
ELP 319
Siwes
Sidis W
Compact Signals
S 140
LED Signal Light Unit
Cargo
Rail Communication
Tools
Training
Test Centers
Service
Siwes Point Controller

The new Siemens decentralised point controller Siwes® operates and detects points with multiple machines. Siwes controls the staggered activation and deactivation of the individual point machines with ease. Detection indications are reliably collected from the operating and detection points and from the wheel sensors for trailing detection.

Depending on the number of point machines, clamps, end position detectors, and wheel sensors, interlockings can be optimised using the appropriate type of Siwes point controller. The various versions are adapted to the specific application. They perform their control and detection functions with little equipment outlay.

 

Siwes benefits

Cost-effective use of the optimised point control system with individual machines
No readjustment of the rodding necessary
Interface-compatible with existing point control units in the interlocking
Uses the existing cables and leads from the interlocking to the point machine (no additional power supply required)
Reduced maintenance costs
Easy point tamping
High reliability
Contact
Rail Automation
Download
Brochure
(1957 KB)