Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services  |  Press  |  Jobs & Careers  |  References  |  Mediapool  |  About Us
Products and Systems
ETCS / Trainguard
Electronic Interlockings
Train Control Systems
Operation Control Systems
Level Crossing Protection
Track Vacancy Detection
Components
S 700 K
S 700 V, CKA
ELP 319
Siwes
Sidis W
Compact Signals
S 140
LED Signal Light Unit
Cargo
Rail Communication
Tools
Training
Test Centers
Service
LED Signal Light Unit

LED Signal Light Units from Siemens meet the demands for higher flexibility and reliability of signalling equipment.

Conventional optical systems are being replaced by LEDs (light-emitting diodes). Both systems have the same interface to the signal circuit of the interlocking and can therefore be replaced easily. LEDs are used in signal light units and in supplementary indicators that display symbols. There are signal light units for the signal colours red, yellow, green, lunar white and blue.

 

LED Signal Light Units benefits

Low life-cycle costs through low-maintenance signal light units
Service life of the signal units is at least 10 years
Periodic replacement of wearing parts (signal lamps), saving time and costs as a result
Signal light unit as a whole remains operational even if individual LEDs fail
Maintenance of signal light units is restricted to cleaning and inspection within customer-specific cycles of the higher-level system
No readjustments or regular measurements for checking purposes
Contact
Rail Automation
Download
Brochure
(360 KB)