Before commissioning, the complex computer systems and networks have to endure the stress test. A mobile, automated test system allows for generating load situations in the equipment far beyond possible situations in real life operation. Thus we can ensure that computer and network are up to all requirements and that the high degree of availability for the entire equipment can be reached from the first day on.