With the diesel-electric Eurorunner platform, we provide our customers with highly modern locomotives that are economically efficient, reliable and environment-friendly and are suitable for a wide variety of transport applications – from powerful freight units to passenger locomotives.
The Eurorunner – For each challenge the perfect locomotive
ER20
ER20 CF
ER30
Wheel arrangement
Bo'Bo'
Co'Co'
Co'Co'
Maximum speed
140 km/h
120 km/h
120 - 160 km/h
Power rating
2,000 kW
2,000 kW
2,700 kW - 3,500 kW
Starting tractive effort
235 kN
450 kN
450 kN
Fuel tank capacity
2,500 l - 4,000 l
7,000 l
5,000 l - 7,000 l
Track gauge
1,435 mm
1,435 mm / 1,520 mm
1,435 mm / 1,520 mm
Clearance gauge
UIC 505-1
Russian GOST 9238-83 German EBO G2 Danish DSB 3 A 16383
Russian GOST 9238-83 German EBO G2 Danish DSB 3 A 16383
Application
freight / universal locomotive
freight locomotive
universal locomotive
Latest references
ER20 CF for Lithuanian Railways The rich variety of the Eurorunner platform is demonstrated once again by the order for 34 freight locomotives which we received from Lithuania. Based on the ER30 platform version, this locomotive has six axles, a track gauge of 1,520 mm and a country-specific structure clearance gauge.
more
ER20 for private rail operators Its environment-friendliness, coupled with its high efficiency, high passive safety and short delivery times makes the ER20 Eurorunner a popular diesel locomotive among private operators as well. With a total of eleven ordered vehicles, Regentalbahn is one of the biggest customers in this sector.
more
Rh 2016 for Austrian Federal Railways The requirements specification of Austrian Federal Railways for the development of a new, especially environment-friendly diesel locomotive set an example. Our result, the Eurorunner ER20, has been running successfully as Rh 2016 since 2003 in the network of Austrian Federal Railways, where 100 of these vehicles are in service.
more