Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services
Our Solutions
Green mobility on a roll
Velaro
Transrapid
Metro Oslo
Combino Plus
Eurorunner
Syntegra
Sitras MES
Green mobility for the net
Banner Velaro
Fast and thrifty: Velaro consumes equivalent of only 0.33 liters per seat over 100 km

Velaro, the third generation of our high-speed multiple unit trains, was designed right from the start with sustainability in mind. This platform not only ensures purely optimal energy usage and meets the specified performance requirement, it also features ecologically optimized systems and components.

Its converted energy consumption is equal to only 0.33 liters of gasoline per seat over 100 km, but that is only one aspect among many. Take the floors, for example, we use wood from sustainable forestry instead of composite materials. The air-conditioning systems run on environmentally friendly, non-ozone-damaging coolants. We have found an environment-friendly alternative to mineral oil for cooling the transformer on the Velaro E, for instance, and generally do not use materials, tools and substances that pose a risk to human health and the environment.

This train will convince you in every respect: over 160 trainsets sold, a considerably lower environmental impact during production, operation and later during recycling. And, of course, an unforgettable ride for up to 604 passengers at a speed of 350 km/h.

Further product information
Product references
Video: "Welcome on board"
Contact

Dr. Walter Struckl
     Executive Expert Environment