Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services  |  Press  |  Jobs & Careers  |  References  |  Mediapool  |  About Us
DC Traction Power Supply
System Design
DC Substation
Diode Rectifier
Thyristor Controlled Rectifier
Thyristor Controlled Inverter
Thyristor Controlled Double Converter
DC Switchgear
Station Control System
Combined Protective Unit and Controller
Energy Storage System
Voltage Stabilization
Energy Saving
Short-circuiting Device
Stray-current Monitoring System
Sitras SES
Static energy storage for DC traction system
Modern mass transit vehicles are capable of feeding up to 40 % of the energy generated in braking mode back into the power supply system.

This recovered energy can only be used if other vehicles operating on the line accelerate at the same time. However, this is a relatively seldom occurrence, especially on free-running line sections. Long considered to be an ecological as well as economic waste, this surplus energy can now be used thanks to energy storage systems.

Through the efficient use of braking energy, these energy storage systems help optimize the voltage stability and reduce the operating costs of rail-based systems.

Voltage stabilization

Energy storage

Download
Product Information
(2028 KB)
Download
Brochure
(738 KB)