Siemens
Global Web Site
Deutsch
Site Map | Contact Us
TS Internet home
Home  |  Products, Solutions & Services  |  Press  |  Jobs & Careers  |  References  |  Mediapool  |  About Us
Press 2006
For the trade press
Deutsche Bahn chose Siemens/Alstom Consortium to install ETCS control system on freight locomotives

The Deutsche Bahn AG has awarded a contract to a consortium of Siemens Transportation Systems (TS) and ALSTOM Transport to equip 26 Siemens multi-system locomotives of series 189 with the European Train Control System ‘ETCS’ and with the Dutch train control system ‘ATB’. The contract includes an option for the equipment of a further 18 locomotives.

From 2007, the ETCS equipment will allow a border-crossing traffic on the so-called Betuwe route between the Dutch port of Rotterdam and the industrial region of North Rhine-Westphalia without a time-consuming loco exchange. This project, which is part of the planned European freight traffic corridor from Rotterdam to Genoa, aims to simplify the crossing of borders, shorten the traveling times and increase the operating efficiency on the lines.

Around 110 kilometers of the 160-km-long Betuwe route are already equipped with the ETCS by ALSTOM Transport, besides the high-speed lines equipped by Siemens, Vienna – Budapest (Austria/Hungary), Madrid – Barcelona (Spain) and HSL Zuid (Netherlands), as well as the lines equipped by ALSTOM Transport, Mattstetten – Rothrist (Switzerland) and Rome – Naples (Italy).

The share of the consortial leader Siemens comprises the equipment of the locomotives, which will be carried out by the TS works in Munich-Allach. Siemens will also be responsible for the engineering and the approval for 1.5 kV dc voltage as common in the Dutch traction power supply and for the 25 kV ac voltage as installed on the Betuwe route. The BR 189 locomotives to be equipped belong to the 100 multi-system locomotives of type ES64F4 delivered by Siemens TS to the DB AG between 2002 and 2005.

ALSTOM Transport’s scope of supply comprises the delivery of the ETCS and ATB control systems as well as the technical approval of the control equipment in the Netherlands. The ETCS equipment Level 2 will be produced at ALSTOM Transport’s works in Charleroi, Belgium.

In October Siemens and the Deutsche Bahn already started measurement runs for the approval of the locos in the Netherlands under 1.5 kV dc voltage. Tests with one prototype on the Betuwe route will start from May 2007. The approval of all 26 locomotives is expected until the end of 2007.

Editor: Consortium BR 189 ETCS Siemens-ALSTOM
 

Download of the Press Release (PDF, 82 KB)

The Transportation Systems Group (TS) of Siemens AG is one of the leading international suppliers to the railways industry. As single-source supplier and system integrator, the Group combines in its business segments Automation & Power, Rolling Stock, Turnkey Systems and Integrated Services all the expertise necessary to cover the spectrum from signaling and control systems to traction power supplies, as well as rolling stock for mass transit, regional and main line services. Extensive experience in project management and forward-looking service concepts complement our portfolio. In fiscal 2006 (ended September 30), TS generated sales of around €4.5 billion, according to U.S. GAAP, with around 18,800 employees worldwide. Further information on TS can be found at www.siemens.com/transportation

Dr. Joachim Stark
Transportation Systems Press Department P.O. 3240, 91050 Erlangen
Phone: +49-9131-7 24129; Fax.: +49-9131-7 24598
joachimstark@siemens.com
Siemens Transportation Systems
back